

CTX-FA-FRAME-7
Centrix™ Frame Front Cable Access Frame, 7 ft
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
Weight | 165.6 kg |
Ordering Information
Shipping Weight | 179.2 kg |
Units per Delivery | 1/1 |