text.skipToContent text.skipToNavigation

CTX-SA-FRAME-7

Centrix™ Frame  Standard Rear Cable Access Frame, 7 ft

Typically ships in 28 day(s) Actual lead time confirmed upon receipt of order.
General Specifications
Product Number CTX-SA-FRAME-7
Security Not Secured[not-secured]
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Dimensions
Height 84 in
Weight 258.6 kg
Ordering Information
Shipping Weight 320.2 kg
Units per Delivery 1/1