![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
![7 ft with top and bottom shelves, 19 wide](https://www.corning.com/catalog/coc/products/e/eclipse-frame/ECL-BAY-7/images/ECL-BAY-7_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
ECL-BAY-7
Eclipse® Frame 7 ft with top and bottom shelves, 19 wide
General Specifications
Product Number | ECL-BAY-7 |
EAN Code | 4056418193946 |
Product Type | Rack-Mountable Hardware |
Application | Carrier Networks, CATV Environments, Central Office |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Housing Type | Eclipse Hardware |
Design - Adapter
Housing Color | Black |
Mechanical Specifications
Dimensions (A) | 44.45 cm |
Dimensions (B) | 46.5 cm |
Dimensions
Weight | 90.7 kg |
Ordering Information
Shipping Weight | 90.7 kg |
Units per Delivery | 1/1 |