ECL-BAY-7-Z4
Eclipse® Frame 7 ft with top and bottom shelves 19 wide, Zone 4 Rated
General Specifications
Product Number | ECL-BAY-7-Z4 |
EAN Code | 4056418187761 |
Product Type | Rack-Mountable Hardware |
Application | Carrier Networks, CATV Environments, Central Office |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Housing Type | Eclipse Hardware |
Design - Adapter
Housing Color | Black |
Mechanical Specifications
Dimensions (A) | 44.45 cm |
Dimensions (B) | 38.9 cm |
Dimensions
Weight | 90.7 kg |
Length | 0 mm (0 in) |
Ordering Information
Shipping Weight | 90.7 kg |
Units per Delivery | 1/1 |