ECL-IBD-7-1
Eclipse® Frame Inter-bay storage unit, dual sided with mandrels
General Specifications
Product Number | ECL-IBD-7-1 |
EAN Code | 4056418193830 |
Product Type | Rack-Mountable Hardware |
Application | Carrier Networks, CATV Environments, Central Office |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Housing Type | Eclipse Hardware |
Design - Adapter
Housing Color | Black |
Dimensions
Length | 0 mm (0 in) |
Ordering Information
Units per Delivery | 1/1 |