ECL-IBU-7-1
Eclipse® Frame Inter-bay storage unit with 2U jumper trough and single sided mandrels
General Specifications
Product Number | ECL-IBU-7-1 |
EAN Code | 4056418193823 |
Product Type | Rack-Mountable Hardware |
Mounting Type | Rack 19-in |
Application | Carrier Networks, CATV Environments, Central Office |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Housing Type | Eclipse Hardware |
Design - Adapter
Housing Color | Black |
Ordering Information
Units per Delivery | 1/1 |