ECL-T2U-19
Eclipse® Frame Top Jumper Trough, 2U 19
General Specifications
Product Number | ECL-T2U-19 |
EAN Code | 4056418193786 |
Product Type | Rack-Mountable Hardware |
Mounting Type | Rack/Frame Solution |
Application | Carrier Networks, CATV Environments, Central Office |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Housing Type | Eclipse Hardware |
Design - Adapter
Housing Color | Black |
Ordering Information
Units per Delivery | 1/1 |