PR4DDAAB1NNNNNNN0PFDQ
Four-Post Rack Standard front and rear cable access, 19-in floor mount, 7 ft, 23-in depth, platinum
You might also be interested in
General Specifications
Product Number | PR4DDAAB1NNNNNNN0PFDQ |
Product Type | Frames and Cable Managers |
Access Type | front and rear access fixed |
Mounting Type | Floor mount |
Application | Data Center, LAN, Enterprise Networks, DAS (wireless) |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
Weight | 67 kg |
Ordering Information
Package Contents | "19 in Four-Post Rack, Installation Guide" |
Shipping Weight | 72 kg |
Units per Delivery | 1/1 |
Triple U Rail High load capacity
~ 1000 lbs for 2-Post and ~ 3000 lbs for 4-Post
EIA 310 Compliant
Compliant for global use
48U Rack space
Compliant with other 7-ft 2-Post Racks with other heights and U-space available
Available in various colors
Platinum, Gray, Black, White
All Steel Construction
Durable and robust
Available Accessories such as Jumper Manager, Jumper Manager Doors, Cable Manager and Side Panels
Scalable to any application at point of installation or future