UDF-IBD-07-075
UDF Eclipse® Frame Unequal Flange Frame Inter-bay storage unit, Front & Rear, sided, 7 ft
General Specifications
| Product Number | UDF-IBD-07-075 |
| Product Type | Rack-Mountable Hardware |
| Mounting Type | Rack-mount |
| Application | Carrier Networks, CATV Environments, Central Office |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Housing Type | Eclipse |
Design - Adapter
| Housing Color | Black |
Ordering Information
| Units per Delivery | 1/1 |