Closet Connector Housing (CCH) Splitter Module, Short pigtail
Corning closet connector housing (CCH) splitter module seamlessly integrates passive optical network (PON), LAN fiber-to-the-desk (FTTD) applications into traditional LANscape® designs. The CCH splitter module includes a GEN III splitter module and a bracket adapting it to the same footprint as a traditional LANscape CCH module. This allows the splitter to be mounted in any LANscape housing that uses CCH modules, such as the closet connector housing (CCH) or Pretium® connector housing (PCH) rack-mount housings, the fiber zone box (FZB-04U) or the Pretium wall-mount housing (PWH). Short length pigtail versions of the CCH splitter module are suitable for routing within a single housing and include an SC APC connectorized splitter with 25-in (63.5 cm) aqua input, pigtail leg and 32-in (81 cm), yellow output, pigtail legs.
Products
| Product Number | Product Name | |
|---|---|---|
| CCH-UMB-6CD6CE1132 | Closet Connector Housing (CCH) Splitter Module, short pigtail, 1x32, SC APC connectors, Single-mode (OS2) | |
| CCH-UMB-6CD6CE1232 | Closet Connector Housing (CCH) Splitter Module, short pigtail, 2x32, SC APC connectors, Single-mode (OS2) | |
| CCH-UMB-6CD6CE2116 | Closet Connector Housing (CCH) Splitter Module, short pigtail, Dual 1x16, SC APC connectors, Single-mode (OS2) |