CMB1CC6CE6CE1018
Compact Local Convergence Point (cLCP) Splitter Modules 1x8, SC APC connectors, Single-mode (OS2)
General Specifications
| Product Number | CMB1CC6CE6CE1018 |
| Splitter Type | Modules |
| Fiber Category | Single-mode (OS2) |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | GR-1209 and GR-1221 qualified |
Connector Specs
| Polish | APC |
Specifications - Connector A
| Connector Type | SC |
Bend-improved fiber on input/output legs
Minimize attenuation
Robust housing
Protects module during installation and throughout product life
Integrated parking clips installed on connectors
Mounting-ready connectors reduces installation time in the field
Range of splitter ratios
Support both central and distributed split architectures from one LCP platform