WMB4CC6CA6C11164
LS Series LCP Cabinet Splitter Modules 1x64
General Specifications
| Product Number | WMB4CC6CA6C11164 |
| Product Type | Splitters |
| Splitter Type | Modules |
| Fiber Category | Single-mode (OS2) |
| Application | Carrier Networks, CATV Environments |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | Splitter modules qualified to Telcordia GR-1209-CORE and GR-1221-CORE |
Design
| Splitter Module | 1x64 |
| Housing Type | Splitters |
| Splitter input connector | SC APC, Standard |
| Splitter output connector | SC APC, Standard |
Optical Specification - Hardware
| Splitter Insertion Loss Max | 20.4 dB |
| Splitter PDL (Polarization Dependent Loss) | 0.4 dB |
| Splitter Insertion Loss, Typical | 19.8 dB |
| Splitter Uniformity | 1.8 dB |
| Splitter Directivity | 55 dB |
| Wavelengths | 1260-1360 nm and 1480-1625 nm |
| Splitter Return Loss | > 55 dB |
Ordering Information
| Package Contents | LS 1x64 Splitter Module; installation guide; (2) 32 position parking clip |
| Units per Delivery | 1/1 |
Bend-improved fiber on input/output legs
Minimize attenuation
GR-1209 and GR-1221 qualified
GR-326 certified connectors
Robust housing
Protects module during installation and throughout product life
Integrated parking clips installed on connectors
Ready for mounting
Range of splitter ratios
Support both central and distributed split architectures from one LCP platform