![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
![4F Stubbed Dielectric, 3m](https://www.corning.com/catalog/coc/products/e/evolv-stubbed-terminals-with-sst-and-multi-fiber-pushlok/DFA4F1FDD1T1003M0P/images/DFA4F1FDD1T1003M0P_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
DFA4F1FDD1T1003M0P
Evolv® Stubbed Terminals with SST and Multi-Fiber Pushlok® 4F Stubbed Dielectric, 3m
General Specifications
Product Number | DFA4F1FDD1T1003M0P |
Product Type | Evolv® Terminal |
Environment | Outdoor |
Cable Type | SST Flat Dielectric Drop |
Fiber Category | ITU-TG.652.D (OS2) |
Packaging | Individual Pack |
Preconnectorized "Stubbed" Hardware | Yes |
Lockable | No |
Cable type stubbed | SST Drop Cable |
Mounting Type | Handhole, Pedestal, Pole, Strand, Wall Mount |
Splice option | No |
Application | FTTx |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -40 °C to 85 °C (-40 °F to 185 °F ) |
Temperature Range, Storage | -40 °C to 85 °C (-40 °F to 185 °F ) |
Design
Fiber Count | 4 |
Input Fiber Count | 4 |
Fiber Coloring | Blue, Orange, Green, Brown |
Fibers per Port | 1 |
Number of single-fiber ports, SC APC connector | 4 |
Housing Material | Plastic |
Polish | APC |
Housing Type | Ruggedized Outdoor |
Input Cable Type | SST Flat Dielectric Drop |
Locking Availability | No |
Sealing Type | Welded |
Housing Color | Black |
Product Family | Evolv® Pushlok® |
Number of Ports | 4 |
Design - Adapter
Adapter Type | Pushlok® |
Mechanical Specifications
Cold Mate/Demate | -40 °C (-40 °F) |
Cable Length | 3 m (9.84 ft) |
Specifications - Connector A
Connector Type | Pushlok® |
Housing Color | Black |
Polish | APC |
Housing Material | Plastic |
Endface Type | SC APC |
Insertion Loss, Max. | 0.4 dB |
Reflectance | > 65 dB |
Specifications - Connector B
Housing Color | Black |
Polish | APC |
Housing Material | Plastic |
Insertion Loss, Max. | 0.35 dB |
Reflectance | > 65 dB |
Dimensions
Length | 8.4 cm |
Height | 15.4 cm |
Width | 3 cm |
Ordering Information
Packaging Method | Box |
Shipping Weight | 0.2 kg |
Units per Delivery | 1/1 |
Shipping Height | 20 in |
Shipping Width | 10 in |
Shipping Depth | 4 in |