text.skipToContent text.skipToNavigation

DFB4F1FDD1T1500F0P

Evolv® Stubbed Terminals with SST and Multi-Fiber Pushlok®  8F (2x4), Stubbed Dielectric, 500f

Contact Distributor for Lead Time
General Specifications
Product Number DFB4F1FDD1T1500F0P
Product Type Terminals
Environment Outdoor
Cable Type SST Flat Dielectric Drop
Fiber Category ITU-TG.652.D (OS2)
Packaging Individual Pack
Preconnectorized "Stubbed" Hardware Yes
Cable type stubbed SST Drop Cable
Mounting Type Handhole, Pedestal, Pole, Strand, Wall Mount 
Splice option No
Application Fiber to the Premises 
Brand Evolv®
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Environmental Conditions
Temperature Range, Operation -40 °C  to  85 °C    (-40 °F  to  185 °F    )
Temperature Range, Storage -40 °C  to  85 °C    (-40 °F  to  185 °F    )
Design
Lockable No
Fiber Count 8
Input Fiber Count 8
Fiber Coloring Blue, Orange, Green, Brown, Slate, White, Red, Black
Fibers per Port 1
Number of single-fiber ports, SC APC connector 8
Housing Material Plastic
Polish APC
Housing Type Ruggedized Outdoor
Input Cable Type SST Flat Dielectric Drop
Sealing Type Welded
Housing Color Black
Product Family Evolv® Pushlok®
Number of Ports 8
Design - Adapter
Adapter Type Pushlok
Mechanical Specifications
Cold Mate/Demate -40 °C (-40 °F)
Cable Length 500 ft
Specifications - Connector A
Connector Type Pushlok
Housing Color Black
Polish APC
Housing Material Plastic
Endface Type SC APC
Insertion Loss, Max. 0.4 dB
Reflectance > 65 dB
Specifications - Connector B
Connector Type Multifber Pushlok
Housing Color Black
Polish APC
Housing Material Plastic
Insertion Loss, Max. 0.35 dB
Reflectance > 65 dB
Dimensions
Length 8.4 cm
Height 15.4 cm
Width 5.8 cm
Ordering Information
Packaging Method Box
Shipping Weight 0.4 kg
Shipping Height 20 in
Shipping Width 20 in
Shipping Depth 8 in
Units per Delivery 1/1