DFB6F1FDD1T1010F0P
Evolv® Stubbed Terminals with SST and Multi-Fiber Pushlok® 12F (2x8), Stubbed Dielectric, 10f
General Specifications
| Product Number | DFB6F1FDD1T1010F0P |
| Product Type | Terminals |
| Environment | Outdoor |
| Cable Type | SST Flat Dielectric Drop |
| Fiber Category | ITU-TG.652.D (OS2) |
| Packaging | Individual Pack |
| Preconnectorized "Stubbed" Hardware | Yes |
| Cable type stubbed | SST Drop Cable |
| Mounting Type | Handhole, Pedestal, Pole, Strand, Wall Mount |
| Splice option | No |
| Application | Fiber to the Premises |
| Brand | Evolv |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 85 °C (-40 °F to 185 °F ) |
| Temperature Range, Storage | -40 °C to 85 °C (-40 °F to 185 °F ) |
Design
| Lockable | No |
| Fiber Count | 12 |
| Input Fiber Count | 12 |
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
| Fibers per Port | 1 |
| Number of single-fiber ports, SC APC connector | 12 |
| Housing Material | Plastic |
| Polish | APC |
| Housing Type | Ruggedized Outdoor |
| Input Cable Type | SST Flat Dielectric Drop |
| Sealing Type | Welded |
| Housing Color | Black |
| Product Family | Evolv Pushlok |
| Number of Ports | 12 |
Design - Adapter
| Adapter Type | Pushlok |
Mechanical Specifications
| Cold Mate/Demate | -40 °C (-40 °F) |
| Cable Length | 10 ft |
Specifications - Connector A
| Connector Type | Pushlok |
| Housing Color | Black |
| Polish | APC |
| Housing Material | Plastic |
| Endface Type | SC APC |
| Insertion Loss, Max. | 0.4 dB |
| Reflectance | > 65 dB |
Specifications - Connector B
| Connector Type | Multifber Pushlok |
| Housing Color | Black |
| Polish | APC |
| Housing Material | Plastic |
| Insertion Loss, Max. | 0.35 dB |
| Reflectance | > 65 dB |
Dimensions
| Length | 13.4 cm |
| Height | 15.4 cm |
| Width | 5.8 cm |
Ordering Information
| Packaging Method | Box |
| Shipping Weight | 0.6 kg |
| Shipping Height | 20 in |
| Shipping Width | 10 in |
| Shipping Depth | 4 in |
| Units per Delivery | 1/1 |