DMB4F1LSD1NC100M0P
Evolv® Terminals with Pushlok® Technology, Long Span, Stubbed 8 Port, 2x4 body, stubbed SST dielectric long span, 100 m
General Specifications
| Product Number | DMB4F1LSD1NC100M0P |
| Product type | Terminals |
| Environment | Outdoor |
| Cable type | Long Span All-Dielectric |
| Fibre category | ITU-TG.652.D (OS2) |
| Packaging | Individual Pack |
| Preconnectorized "Stubbed" hardware | No |
| Mounting Type | Strand mount, Pole-mount, Pedestal mount, Handhole mount |
| Splice option | No |
| Application | Fiber to the Premises (FTTP) |
| Technology | Pushlok |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fibre count | 8 |
| Input fibre count | 8 |
| Fibre colouring | Blue, orange, green, brown, grey, white, red, black |
| Fibres per port | 1 |
| Number of single-fibre ports, SC APC connector | 8 |
| Housing material | Plastic |
| Adapter type master level | Plastic |
| Adapter colour front | Black |
| Adapter type front | Pushlok |
| Input cable type | Long Span All-Dielectric |
| Sealing type | Welded |
| Housing colour | Black |
| Colour | Black |
| Product family | Evolv Terminal |
| Number of ports | 8 |
Design - Adapter
| Adapter housing colour | Black |
| Adapter style | SC APC |
| Adapter type | Pushlok |
Mechanical Characteristics
| Cold mate/demate | -40 °C |
| Cable length | 100 m |
Connector Specs
| Housing colour | Black |
| Housing material | Plastic |
Specifications - Connector A
| Connector type | Pushlok |
| Polish | APC |
| Endface type | SC APC |
| Insertion loss, max. | 0.50 dB |
| Reflectance | > 65 dB |
| Insertion loss, typical | 0.15 dB |
Dimensions
| Height | 8356 mm |
| Width | 134.36 mm |
| Depth | 154 mm |
Ordering Information
| Packaging method | Box |
| Units per delivery | 1/1 |