Evolv® Terminals with Pushlok® Technology, Stubbed SST with OptiTip®
Cable Length
Products
| Product Number | Product Name | |
|---|---|---|
| DFATF1FDD1NC010F0P | Evolv® with Pushlok® Technology, 12-Port Terminals, Stubbed SST with OptiTip®, 10 ft | |
| DFATF1FDD1NC010M0P | Evolv® with Pushlok® Technology, 12-Port Terminals, Stubbed SST with OptiTip®, 10 m | |
| DFATF1FDD1NC050F0P | Evolv® with Pushlok® Technology, 12-Port Terminals, Stubbed SST with OptiTip®, 50 ft | |
| DFATF1FDD1NC050M0P | Evolv® with Pushlok® Technology, 12-Port Terminals, Stubbed SST with OptiTip®, 50 m | |
| DFATF1FDD1NC100F0P | Evolv® with Pushlok® Technology, 12-Port Terminals, Stubbed SST with OptiTip®, 100 ft | |
| DFATF1FDD1NC100M0P | Evolv® with Pushlok® Technology, 12-Port Terminals, Stubbed SST with OptiTip®, 100 m | |
| DFATF1FDD1NC500F0P | Evolv® with Pushlok® Technology, 12-Port Terminals, Stubbed SST with OptiTip®, 500 ft | |
| DFATF1FDD1NC500M0P | Evolv® with Pushlok® Technology, 12-Port Terminals, Stubbed SST with OptiTip®, 500 m | |
| DFATF1TDD1NC010F0P | Evolv® with Pushlok® Technology, 12-Port Terminals, Stubbed SST with OptiTip®, 10 ft | |
| DFATF1TDD1NC050F0P | Evolv® with Pushlok® Technology, 12-Port Terminals, Stubbed SST with OptiTip®, 50 ft | |
| DFATF1TDD1NC100F0P | Evolv® with Pushlok® Technology, 12-Port Terminals, Stubbed SST with OptiTip®, 100 ft | |
| DFATF1TDD1NC500F0P | Evolv® with Pushlok® Technology, 12-Port Terminals, Stubbed SST with OptiTip®, 500 ft |