EW312P06-3C-3RH1D0
Eclipse® Wall-Mountable with Panels, Splice Trays and Pigtails SC UPC Panels, 12 F, splice tray and 3 m MIC® Pigtails
General Specifications
| Product Number | EW312P06-3C-3RH1D0 |
| Product Type | Panels |
| Fiber Category | Single-mode (OS2) |
| Mounting Type | Wall-Mountable |
| Application | Carrier Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Lockable | Yes |
| Maximum number of fibers | 36 |
| Pigtail Class | MIC® Cable subunit |
| Number of Splice Trays | 1 |
| Pigtail Length | 3 m (9.84 ft) |
| Adapter Type Front | SC |
| Housing Type | Eclipse |
| Number of Panels per Housing | 3 |
| Panel or Module Type | Eclipse Hardware |
| Product Family | Eclipse Hardware |
| Lock Position | Dual Door |
Design - Adapter
| Adapter Type | SC |
Connector Specs
| Polish | UPC |
Specifications - Connector A
| Connector Type | SC |
| Polish | UPC |
Specifications - Connector B
| Connector Type | SC |
Dimensions
| Height | 33 cm |
| Width | 30.5 cm |
| Depth | 108 cm |
Ordering Information
| Units per Delivery | 1/1 |