

EW660P12-D9-3RH5D0
Eclipse® Wall-Mountable with Panels, Splice Trays and Pigtails SC APC Panels, 60 F, splice tray and 3 m MIC® Pigtails
General Specifications
Product Number | EW660P12-D9-3RH5D0 |
EAN Code | 4056418685342 |
Product Type | Wall-Mountable Hardware |
Fiber Category | Single-mode (OS2) |
Mounting Type | Wall-Mountable |
Application | Carrier Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Maximum number of fibers | 72 |
Pigtail Class | MIC® Cable subunit |
Number of Splice Trays | 5 |
Pigtail Length | 3 m (9.84 ft) |
Adapter Type Front | SC Duplex |
Housing Type | Eclipse Hardware |
Locking Availability | Dual Door |
Number of Panels per Housing | 6 |
Panel or Module Type | Eclipse Hardware |
Product Family | Eclipse Hardware |
Design - Adapter
Adapter Type | SC Duplex |
Connector Specs
Polish | APC |
Specifications - Connector A
Connector Type | SC |
Polish | APC |
Specifications - Connector B
Connector Type | SC |
Dimensions
Height | 527 cm |
Width | 30.5 cm |
Depth | 108 cm |
Ordering Information
Units per Delivery | 1/1 |