LPT123112SU-BZ002Q
Low Profile MDU Terminals (LPT) 12 F, 12 port, SC APC to SC UPC split, FREEDM® LSZH Flat Drop, pigtail, 31 m
General Specifications
| Product Number | LPT123112SU-BZ002Q |
| Product Type | Terminals |
| Cable Type | FREEDM® LSZH Flat-Drop |
| Fiber Category | Single-mode (OS2) |
| Application | Multidwelling Unit (MDU) |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | G.657A bend-improved fibers, UL |
| Design and Test Criteria | Telcordia GR-771 tested |
Design
| Lockable | Yes |
| Housing Material | Thermoplastic |
| Adapter Type Master Level | SC APC |
| Adapter Color Front | Blue / Green |
| Cable Entry Direction | Bottom-Left |
| Color | Gray |
| Number of Fibers in Input Cable | 12 |
| Number of Ports | 12 |
Mechanical Specifications
| Cable Length | 31 m (101.68 ft) |
| Number of Cables | 1 |
Connector Specs
| Ferrule Material | Ceramic |
Specifications - Connector A
| Connector Type | SC |
Dimensions
| Height | 324 mm (12.76 in) |
| Width | 25.4 mm (1 in) |
| Depth | 1020 mm (40.16 in) |
Ordering Information
| Units per Delivery | 1/1 |
Engineering-grade thermoplastic housingEliminates need for grounding
Compact, low-profile designEasy access for termination of direct drops (configurable in 4, 6, 8 and 12 ports)
Factory-installed stub with OptiTip connector availablePlugs directly into FlexNAP system (hardened multifiber connector)
Slack storageCan store up to three feet of 2.9 mm drops (fully deployed 12-fiber configuration)