

MDH36F364SU-CF0A2Q
OptiSheath® MDU Fiber Distribution Hub Terminal (FDHT) 36F feeder cable, 64 ports, 32 SCA splitter ports and 32 SCU express ports, FREEDM® Ribbon Cable Riser, 1 X 32 Splitter
General Specifications
Product Number | MDH36F364SU-CF0A2Q |
Product Type | FOH Closures |
Environment | Indoor/Outdoor |
Cable Type | Dielectric |
Fiber Category | Single-mode (OS2) |
Access Type | Front access |
Preconnectorized "Stubbed" Hardware | Yes |
Lockable | Yes, front side |
Flame Rating | Terminal - UL 94 V-0 / Cable-Riser |
Termination | One end |
Cable type stubbed | FREEDM® Ribbon Riser Indoor/Outdoor Cable |
Mounting Type | Wall-Mountable |
Splice option | No |
Application | MDU, Business PON |
Technology | (Distribution) NENP, Splice or Assemblies |
Brand | OptiSheath® |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 36 |
Input Fiber Count | 36 |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua, Violet, Rose, Aqua |
Fibers per Port | 1 |
Number of single-fiber ports, SC APC connector | 32 |
Housing Material | Flame-retardant, impact-resistant, engineering-grade thermoplastic |
Cabinet Fiber Capacity | 64 |
Drop Cables Capacity | 96 |
Maximum Fiber Capacity | 36 |
Number of Cable Entries | 1 |
Number of Doors | 1 |
Number of Modules | 1 |
Cable entry type | Compression fittings |
Number of Panels | 1 |
Adapter Type Master Level | SC APC (Splitter outputs), SC UPC (Express ports) |
Adapter Color Front | Green (splitter ports), Blue (express ports) |
Adapter Type Front | SC |
Cable Entry Direction | Bottom-left |
Configuration | 32 Splitter Ports and 32 Express Ports |
Connector Configuration | SC APC Splitter Ports (64), SC UPC Express Ports (32) |
Connectorization Configuration | Preconnectorized, Field-Terminated Distribution |
Drop Connection | SC APC, SC UPC |
Fiber Density per Unit | 12 |
Housing Type | MDU Terminals |
Housing Type (Wall-mountable Specific) | Wall-Mountable Hardware |
Input Cable Type | FREEDM® Ribbon Riser Indoor/Outdoor Cable |
Locking Availability | Lockable |
Housing Color | Cool Gray |
Number of Panels per Housing | 1 |
Color | Cool Gray |
Panel or Cassette Type | SC |
Panel or Module Type | SC APC, SC UPC |
Product Family | MDU Terminals |
Fiber Capacity | 36 |
Number of Adapters | 64 |
Number of Fibers in Input Cable | 36 |
Number of Ports | 64 |
Number of Adapters per Panel | 64 |
Number of single-fiber ports, SC UPC connector | 32 |
Connector Specs
Polish | APC, UPC |
Dimensions
Height | 413.76 mm (16.29 in) |
Width | 370.58 mm (14.59 in) |
Depth | 152.4 mm (6 in) |
Ordering Information
Package Contents | Terminal, strain-relief brackets and fittings |
Packaging Method | Cardboard box |
Language installation instruction | English |
Units per Delivery | 1/1 |
Shipping Height | 1016 mm (40 in) |
Shipping Width | 1016 mm (40 in) |
Shipping Depth | 203.2 mm (8 in) |
Indoor and outdoor rated
Enables a variety of deployment options
Up to 64 splitter ports and 32 express ports
Aesthetically pleasing
Built-in mounting provisions for interior and exterior surfaces, including siding
Ease of deployment
Provides up to 96 distribution ports
High density
Flame-retardant, impact-resistant, engineering-grade thermoplastic and hinged cover with padlock
Maximizes product lifetime and security
Protective coverings for incoming and drop cables
Indoor/outdoor plastic or metal skirt available to protect incoming and drop cables