

MDU12W5406C8UF13D1
OptiSheath® MDU Fiber Distribution Hub Terminal (FDHT) FDHT, Dual 1 X 16 Splitter, 32 splitter ports, 8 Express ports / 3 unused express ports in the base, 1000’ FREEDM LT I/O cablestub
General Specifications
Product Number | MDU12W5406C8UF13D1 |
Product Type | FOH Closures |
Environment | Indoor/Outdoor |
Cable Type | Dielectric |
Fiber Category | Single-mode (OS2) |
Access Type | Front access |
Preconnectorized "Stubbed" Hardware | Yes |
Lockable | Yes, front side |
Flame Rating | Terminal - UL 94 V-0 / Cable-Riser |
Termination | One end |
Cable type stubbed | FREEDM® Loose Tube, Gel-Free, Indoor/Outdoor |
Mounting Type | Wall-Mountable |
Splice option | No |
Application | MDU, Business PON |
Technology | (Distribution) NENP, Splice or Assemblies |
Brand | OptiSheath® |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 12 |
Input Fiber Count | 12 |
Fibers per Port | 1 |
Number of single-fiber ports, SC APC connector | 42 |
Housing Material | Flame-retardant, impact-resistant, engineering-grade thermoplastic |
Cabinet Fiber Capacity | 42 |
Maximum Fiber Capacity | 40 |
Number of Cable Entries | 1 |
Number of Doors | 1 |
Cable entry type | Compression fittings |
Number of Panels | 1 |
Adapter Type Master Level | SC APC |
Adapter Color Front | Green |
Adapter Type Front | SC |
Configuration | Stubbed 40-Port |
Connector Configuration | SC APC |
Connectorization Configuration | Preconnectorized, Field-Terminated Distribution |
Drop Connection | SC APC Field- or Factory-Terminated |
Fiber Density per Unit | 40 |
Housing Type | MDU Terminals |
Housing Type (Wall-mountable Specific) | Wall-Mountable Hardware |
Input Cable Type | FREEDM® Loose Tube, Gel-Free, Indoor/Outdoor |
Locking Availability | Lockable |
Housing Color | Cool Gray |
Number of Panels per Housing | 1 |
Color | Cool Gray |
Panel or Cassette Type | SC |
Panel or Module Type | SC APC |
Product Family | MDU Terminals |
Fiber Capacity | 40 |
Number of Adapters | 40 |
Number of Fibers in Input Cable | 12 |
Number of Ports | 42 |
Design - Adapter
Adapter Style | SC |
Adapter Type | SC APC simplex |
Mechanical Specifications
Input Cable Length | 1000 ft |
Connector Specs
Polish | APC |
Dimensions
Height | 413.76 mm (16.29 in) |
Ordering Information
Packaging Method | Cardboard box |
Language installation instruction | English |
Units per Delivery | 1/1 |
Shipping Height | 418.84 mm (16.49 in) |
Shipping Width | 400.81 mm (15.78 in) |
Shipping Depth | 213.86 mm (8.42 in) |
Indoor and outdoor rated
Enables a variety of deployment options
Up to 64 splitter ports and 32 express ports
Aesthetically pleasing
Built-in mounting provisions for interior and exterior surfaces, including siding
Ease of deployment
Provides up to 96 distribution ports
High density
Flame-retardant, impact-resistant, engineering-grade thermoplastic and hinged cover with padlock
Maximizes product lifetime and security
Protective coverings for incoming and drop cables
Indoor/outdoor plastic or metal skirt available to protect incoming and drop cables