text.skipToContent text.skipToNavigation

Evolv® Terminal with Pushlok® Technology

Pushlok® hardened connector technology is the key component enabling smaller terminals for FTTx networks than ever before. Designed for use in nearly every access network environment, the terminal is small enough to be placed in existing handholes or pedestals where space is paramount, on building facades, or in aerial networks (pole- or strand-mount). Improved aesthetics improve end-user adoption for facade applications. There are two styles of terminals designed to meet various space and density requirements: terminals with one row of adapter ports and terminals with two rows of adapter ports. For terminals with one row of adapter ports, the ports are aligned in a single row with the input stub on the left and 2-, 4-, 6- or 8-distribution ports on the right. For terminals with two rows of ports, the input stub is on the font left of the terminal and there are 6-, 8-, 12- or 16- distribution ports. Each port’s correspond-ing release button is actuated to remove the dust cap or drop. When installing drops, the keyed ports provide an audible and physical positive feedback minimizing technician variation and potential damage due to mishandling.
You might also be interested in

Products

Product Number Product Name
DFA2F1FDD1M1010F0P Evolv® Terminal with Pushlok® Technology, 2 port, preconnectorized OptiTip® stub, SST Dielectric, 10 ft
DFA2F1FDD1M1050F0P Evolv® Terminal with Pushlok® Technology, 2 port, preconnectorized OptiTip® stub, SST Dielectric, 50 ft
DFA2F1FDD1M1100F0P Evolv® Terminal with Pushlok® Technology, 2 port, preconnectorized OptiTip® stub, SST Dielectric, 100 ft
DFA2F1FDD1M1500F0P Evolv® Terminal with Pushlok® Technology, 2 port, preconnectorized OptiTip® stub, SST Dielectric, 500 ft
DFA2F1TDD1M1010F0P Evolv® Terminal with Pushlok® Technology, 2 port, preconnectorized OptiTip® stub, SST Toneable, 10 ft
DFA2F1TDD1M1050F0P Evolv® Terminal with Pushlok® Technology, 2 port, preconnectorized OptiTip® stub, SST Toneable, 50 ft
DFA2F1TDD1M1100F0P Evolv® Terminal with Pushlok® Technology, 2 port, preconnectorized OptiTip® stub, SST Toneable, 100 ft
DFA2F1TDD1M1500F0P Evolv® Terminal with Pushlok® Technology, 2 port, preconnectorized OptiTip® stub, SST Toneable, 500 ft
DMA2F1FDD1NC010F0P Evolv® Terminal with Pushlok® Technology, 2 port, stubbed, SST Dielectric, 10 ft
DMA2F1FDD1NC050F0P Evolv® Terminal with Pushlok® Technology, 2 port, stubbed, SST Dielectric, 50 ft
DMA2F1FDD1NC100F0P Evolv® Terminal with Pushlok® Technology, 2 port, stubbed, SST Dielectric, 100 ft
DMA2F1FDD1NC500F0P Evolv® Terminal with Pushlok® Technology, 2 port, stubbed, SST Dielectric, 500 ft
DMA2F1MLD1NC010F0P Evolv® Terminal with Pushlok® Technology, 2 port, stubbed, Minixtend®, 10 ft
DMA2F1MLD1NC050F0P Evolv® Terminal with Pushlok® Technology, 2 port, stubbed, Minixtend®, 50 ft
DMA2F1MLD1NC100F0P Evolv® Terminal with Pushlok® Technology, 2 port, stubbed, Minixtend®, 100 ft
DMA2F1MLD1NC500F0P Evolv® Terminal with Pushlok® Technology, 2 port, stubbed, Minixtend®, 500 ft
DMA2F1TDD1NC010F0P Evolv® Terminal with Pushlok® Technology, 2 port, stubbed, SST Toneable, 10 ft
DMA2F1TDD1NC050F0P Evolv® Terminal with Pushlok® Technology, 2 port, stubbed, SST Toneable, 50 ft
DMA2F1TDD1NC100F0P Evolv® Terminal with Pushlok® Technology, 2 port, stubbed, SST Toneable, 100 ft
DMA2F1TDD1NC500F0P Evolv® Terminal with Pushlok® Technology, 2 port, stubbed, SST Toneable, 500 ft