OptiSheath® MultiPort Splitter Terminal, 1x4, Single-Tube Cable, Toneable, Stubbed
The OptiSheath® MultiPort Splitter Terminal is designed for use in outside plant fiber access networks.
This innovative terminal provides fast, easy subscriber connections and splitter functionality in one low-profile housing. By enabling incremental subscriber connections, costs are deferred to better match revenue streams. Splitter functionality reduces the distribution cable fiber count requirement, lowering initial cost. The terminal’s reliability and flexibility make it the ideal choice for network access point terminals in all-fiber access networks and fiber-to-the-x (FTTx) deployments.
Terminals stubbed with the OptiTip® Multi-Fiber Connector work with the FlexNAP™ Terminal Distribution System, improving design flexibility. Terminals with non-connectorized stubs may be consolidated and spliced at a splice enclosure. The ability to route several stubs to one location increases workforce efficiency and reduces the overall installation time required to connect customers in FTTx networks.
Products
| Product Number | Product Name | |
|---|---|---|
| MOS-H444TD050FW-P | OptiSheath® MultiPort Splitter Terminal, 1x4, single-tube cable, toneable, stubbed, Single-mode (OS2), 50 ft | |
| MOS-H444TD100FW-P | OptiSheath® MultiPort Splitter Terminal, 1x4, single-tube cable, toneable, stubbed, Single-mode (OS2), 100 ft | |
| MOS-H444TD150FW-P | OptiSheath® MultiPort Splitter Terminal, 1x4, single-tube cable, toneable, stubbed, Single-mode (OS2), 150 ft | |
| MOS-H444TD200FW-P | OptiSheath® MultiPort Splitter Terminal, 1x4, single-tube cable, toneable, stubbed, Single-mode (OS2), 200 ft | |
| MOS-H444TD250FW-P | OptiSheath® MultiPort Splitter Terminal, 1x4, single-tube cable, toneable, stubbed, Single-mode (OS2), 250 ft | |
| MOS-H444TD300FW-P | OptiSheath® MultiPort Splitter Terminal, 1x4, single-tube cable, toneable, stubbed, Single-mode (OS2), 300 ft | |
| MOS-H444TD400FW-P | OptiSheath® MultiPort Splitter Terminal, 1x4, single-tube cable, toneable, stubbed, Single-mode (OS2), 400 ft | |
| MOS-H444TD500FW-P | OptiSheath® MultiPort Splitter Terminal, 1x4, single-tube cable, toneable, stubbed, Single-mode (OS2), 500 ft |