OptiSheath® MultiPort Terminal, Single-Tube, Gel-Filled Cable, Stubbed, 8 port
Cable Length
Number of Ports
8
Packaging
Products
| Product Number | Product Name | |
|---|---|---|
| MOB-0844FD050FW | OptiSheath® MultiPort Terminal, Single-Tube Gel-Filled Cable, Stubbed, 8 port, Single-mode (OS2), 50 ft | |
| MOB-0844FD050FW-P | OptiSheath® MultiPort Terminal, Single-Tube Gel-Filled Cable, Stubbed, 8 port, Single-mode (OS2), 50 ft | |
| MOB-0844FD100FW | OptiSheath® MultiPort Terminal, Single-Tube Gel-Filled Cable, Stubbed, 8 port, Single-mode (OS2), 100 ft | |
| MOB-0844FD100FW-P | OptiSheath® MultiPort Terminal, Single-Tube Gel-Filled Cable, Stubbed, 8 port, Single-mode (OS2), 100 ft | |
| MOB-0844FD150FW | OptiSheath® MultiPort Terminal, Single-Tube Gel-Filled Cable, Stubbed, 8 port, Single-mode (OS2), 150 ft | |
| MOB-0844FD150FW-P | OptiSheath® MultiPort Terminal, Single-Tube Gel-Filled Cable, Stubbed, 8 port, Single-mode (OS2), 150 ft | |
| MOB-0844FD200FW | OptiSheath® MultiPort Terminal, Single-Tube Gel-Filled Cable, Stubbed, 8 port, Single-mode (OS2), 200 ft | |
| MOB-0844FD200FW-P | OptiSheath® MultiPort Terminal, Single-Tube Gel-Filled Cable, Stubbed, 8 port, Single-mode (OS2), 200 ft | |
| MOB-0844FD300FW | OptiSheath® MultiPort Terminal, Single-Tube Gel-Filled Cable, Stubbed, 8 port, Single-mode (OS2), 300 ft | |
| MOB-0844FD300FW-P | OptiSheath® MultiPort Terminal, Single-Tube Gel-Filled Cable, Stubbed, 8 port, Single-mode (OS2), 300 ft | |
| MOB-0844FD500FW | OptiSheath® MultiPort Terminal, Single-Tube Gel-Filled Cable, Stubbed, 8 port, Single-mode (OS2), 500 ft | |
| MOB-0844FDA00FW | OptiSheath® MultiPort Terminal, Single-Tube Gel-Filled Cable, Stubbed, 8 port, Single-mode (OS2), 1000 ft |