

MOB-1244TD200FW
OptiSheath® MultiPort Terminal, Single-Tube Gel-Filled Cable, Toneable, Stubbed, 12 port Single-mode (OS2), 200 ft
General Specifications
Product Number | MOB-1244TD200FW |
Cable Type | SST Flat Toneable Drop |
Fiber Category | Single-mode (OS2) |
Packaging | Bulk Pack |
Product Type | MultiPorts |
Preconnectorized "Stubbed" Hardware | No |
Technology | Pushlok |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | USDA Rural Development Programs |
Design and Test Criteria | IP68 |
Environmental Conditions
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
Fiber Count | 12 |
Number of ports - cut | 12 |
Housing Material | Plastic |
Locking Availability | No |
Number of Fibers in Input Cable | 12 |
Mechanical Specifications
Cable Length | 61 m (200.08 ft) |
Specifications - Connector A
Connector Type | SC |
Polish | APC |
Insertion Loss, Typical | ≤ 0.15 dB |
Reflectance, Typical | > 65 dB (optical return loss) |
Specifications - Connector B
Connector Type | SC |
Polish | APC |
Dimensions
Height | 101 mm (3.98 in) |
Width | 147 mm (5.79 in) |
Depth | 381 mm (15 in) |
Weight | 3.5 kg |
Ordering Information
Packaging Method | Box |
Units per Delivery | 4/1 |
Shipping Height | 762 mm (30 in) |
Shipping Width | 762 mm (30 in) |
Shipping Depth | 152 mm (5.98 in) |
OptiTap® cable assembly connector ports for customer drop terminations
Lower installation cost and increased speed of customer inter‐connection
Available stubbed or preterminated with OptiTip® Multifiber Connector
Design flexibility and inventory simplicity
4- and 12-port designs supplied with universal mounting bracket
No additional mounting brackets required
6- and 8-port designs with integrated mounting capability
No additional mounting brackets required
Factory-terminated polished connectors
Eliminates loss associated with excess fusion splices
4-, 6- and 8-port configurations compatible with standard 8-in pedestal
Lower profile
Ultrasonically welded housing
Eliminates water ingress potential and prevents unwanted entry in the field