OptiSheath® MultiPort Terminal with OptiTip® Jumper, 4 port
Packaging
Cable Length
Cable Type
Products
| Product Number | Product Name | |
|---|---|---|
| MTB-0444FD010FW | OptiSheath® MultiPort Terminal w/OptiTip® Jumper, 4 port, Single-mode (OS2), 10 ft | |
| MTB-0444FD010FW-P | OptiSheath® MultiPort Terminal w/OptiTip® Jumper, 4 port, Single-mode (OS2), 10 ft | |
| MTB-0444FD050FW | OptiSheath® MultiPort Terminal w/OptiTip® Jumper, 4 port, Single-mode (OS2), 50 ft | |
| MTB-0444FD050FW-P | OptiSheath® MultiPort Terminal w/OptiTip® Jumper, 4 port, Single-mode (OS2), 50 ft | |
| MTB-0444FD100FW | OptiSheath® MultiPort Terminal w/OptiTip® Jumper, 4 port, Single-mode (OS2), 100 ft | |
| MTB-0444FD100FW-P | OptiSheath® MultiPort Terminal w/OptiTip® Jumper, 4 port, Single-mode (OS2), 100 ft | |
| MTB-0444FD150FW | OptiSheath® MultiPort Terminal w/OptiTip® Jumper, 4 port, Single-mode (OS2), 150 ft | |
| MTB-0444FD150FW-P | OptiSheath® MultiPort Terminal w/OptiTip® Jumper, 4 port, Single-mode (OS2), 150 ft | |
| MTB-0444FD200FW | OptiSheath® MultiPort Terminal w/OptiTip® Jumper, 4 port, Single-mode (OS2), 200 ft | |
| MTB-0444FD200FW-P | OptiSheath® MultiPort Terminal w/OptiTip® Jumper, 4 port, Single-mode (OS2), 200 ft | |
| MTB-0444FD300FW | OptiSheath® MultiPort Terminal w/OptiTip® Jumper, 4 port, Single-mode (OS2), 300 ft | |
| MTB-0444FD300FW-P | OptiSheath® MultiPort Terminal w/OptiTip® Jumper, 4 port, Single-mode (OS2), 300 ft | |
| MTB-0444FD500FW | OptiSheath® MultiPort Terminal w/OptiTip® Jumper, 4 port, Single-mode (OS2), 500 ft | |
| MTB-0444FD500FW-P | OptiSheath® MultiPort Terminal w/OptiTip® Jumper, 4 port, Single-mode (OS2), 500 ft | |
| MTB-0444TD050FW | OptiSheath® MultiPort Terminal w/OptiTip® Multifiber Jumper, Toneable, Single-Tube Cable, 4 port, Single-mode (OS2), 50 ft | |
| MTB-0444TD050FW-P | OptiSheath® MultiPort Terminal w/OptiTip® Multifiber Jumper, Toneable, Single-Tube Cable, 4 port, Single-mode (OS2), 50 ft | |
| MTB-0444TD100FW | OptiSheath® MultiPort Terminal w/OptiTip® Multifiber Jumper, Toneable, Single-Tube Cable, 4 port, Single-mode (OS2), 100 ft | |
| MTB-0444TD100FW-P | OptiSheath® MultiPort Terminal w/OptiTip® Multifiber Jumper, Toneable, Single-Tube Cable, 4 port, Single-mode (OS2), 100 ft | |
| MTB-0444TD150FW | OptiSheath® MultiPort Terminal w/OptiTip® Multifiber Jumper, Toneable, Single-Tube Cable, 4 port, Single-mode (OS2), 150 ft | |
| MTB-0444TD150FW-P | OptiSheath® MultiPort Terminal w/OptiTip® Multifiber Jumper, Toneable, Single-Tube Cable, 4 port, Single-mode (OS2), 150 ft | |
| MTB-0444TD200FW | OptiSheath® MultiPort Terminal w/OptiTip® Multifiber Jumper, Toneable, Single-Tube Cable, 4 port, Single-mode (OS2), 200 ft | |
| MTB-0444TD200FW-P | OptiSheath® MultiPort Terminal w/OptiTip® Multifiber Jumper, Toneable, Single-Tube Cable, 4 port, Single-mode (OS2), 200 ft | |
| MTB-0444TD300FW | OptiSheath® MultiPort Terminal w/OptiTip® Multifiber Jumper, Toneable, Single-Tube Cable, 4 port, Single-mode (OS2), 300 ft | |
| MTB-0444TD300FW-P | OptiSheath® MultiPort Terminal w/OptiTip® Multifiber Jumper, Toneable, Single-Tube Cable, 4 port, Single-mode (OS2), 300 ft | |
| MTB-0444TD500FW | OptiSheath® MultiPort Terminal w/OptiTip® Multifiber Jumper, Toneable, Single-Tube Cable, 4 port, Single-mode (OS2), 500 ft | |
| MTB-0444TD500FW-P | OptiSheath® MultiPort Terminal w/OptiTip® Multifiber Jumper, Toneable, Single-Tube Cable, 4 port, Single-mode (OS2), 500 ft |