

MTB-0644FD300FW
OptiSheath® MultiPort Terminal with OptiTip® Jumper, 6 port Single-mode (OS2), 300 ft
General Specifications
Product Number | MTB-0644FD300FW |
EAN Code | 4056418759609 |
Cable Type | SST Flat Dielectric Drop |
Fiber Category | Single-mode (OS2) |
Packaging | Bulk Pack |
Product Type | MultiPorts |
Preconnectorized "Stubbed" Hardware | Yes |
Technology | Pushlok® |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | USDA Rural Development Programs |
Design and Test Criteria | IP68 |
Environmental Conditions
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
Fiber Count | 6 |
Number of ports - cut | 6 |
Housing Material | Plastic |
Locking Availability | No |
Number of Fibers in Input Cable | 6 |
Mechanical Specifications
Cable Length | 91 m (298.48 ft) |
Specifications - Connector A
Connector Type | SC |
Polish | APC |
Insertion Loss, Typical | ≤ 0.35 dB |
Specifications - Connector B
Connector Type | SC |
Polish | APC |
Dimensions
Height | 76 mm (2.99 in) |
Width | 86 mm (3.39 in) |
Depth | 312 mm (12.28 in) |
Weight | 4.22 kg |
Ordering Information
Packaging Method | Box |
Units per Delivery | 2/1 |
Shipping Height | 762 mm (30 in) |
Shipping Width | 762 mm (30 in) |
Shipping Depth | 152 mm (5.98 in) |
OptiTap® cable assembly connector ports for customer drop terminations
Lower installation cost and increased speed of customer inter‐connection
Ultrasonically welded housing
Eliminates water ingress potential and prevents unwanted entry in the field
Factory-terminated polished connectors
Eliminates loss associated with excess fusion splices