MF12-007724EU4SA00F
OptiSheath® Multiport Terminal, Stubbed, ALTOS® Cable 24 F, 12 fibers per port, Single-mode (OS2), 1000 ft
General Specifications
| Product Number | MF12-007724EU4SA00F |
| Fiber Category | Single-mode (OS2) |
| Cable Assembly Type | MultiPorts |
| Environment | Outdoor |
| Cable Type | Loose Tube |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | RDUP (RUS) Listed |
| Design and Test Criteria | Telcordia GR-771-CORE, Issue 1 |
Design
| Fiber Count | 24 |
| Fiber Type | Single-mode |
Optical Characteristics
| Fiber Code | Z |
| Performance Option Code | 22 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Bend-Improved Single-mode (OS2) |
| Maximum Attenuation | 0.34 dB/km / 0.34 dB/km / 0.22 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Dimensions
| Length | 1000 ft |
Ordering Information
| Packaging Method | Box |
Preconnectorized with OptiTip® multifiber adapters
Enables faster installation and easier moves, adds and changes
Factory-terminated
Eliminates need for field termination, improving reliability and speed of deployment
Configurable from 48-144 fibers, single-mode
Network flexibility
Environmentally robust
Reliable performance