

SCF-ST-077
SCF Splice Trays 48 heat-shrink single-fiber splices or six mass fusion splices
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
Height | 10 mm (0.39 in) |
Width | 99 mm (3.9 in) |
Depth | 311 mm (12.24 in) |
Ordering Information
Package Contents | Metal splice tray (0.4) and cover, splice holder, adhesive, 2 dual stack organizers, ribbon strain relief kit, instructions |
Units per Delivery | 1/1 |
Craft-friendly design
vailable for "end" or "through" splicing application
Available for many splicing methods
No stress placed on completed splices within tray
-F on closure part number requires 0.4 in tray (Fat)
0.4 in trays allow single-fiber or mass splices