SCF-ST-099
SCF Splice Trays 0.2-in, 12 heat-shrink single-fiber splices
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
| Height | 54 mm (2.13 in) |
| Width | 100 mm (3.94 in) |
| Depth | 223 mm (8.78 in) |
Ordering Information
| Package Contents | M67-099 metal splice tray base (0.2) and cover, splice holder, adhesive, label, Instructions |
| Units per Delivery | 1/1 |
Craft-friendly design
vailable for "end" or "through" splicing application
Available for many splicing methods
No stress placed on completed splices within tray
-F on closure part number requires 0.4 in tray (Fat)
0.4 in trays allow single-fiber or mass splices