SCF-ST-112
SCF Splice Trays 24 heat-shrink single-fiber splices
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Splice Protectors Type | Heat Shrink |
Dimensions
| Height | 54 mm (2.13 in) |
| Width | 100 mm (3.94 in) |
| Depth | 338 mm (13.31 in) |
Ordering Information
| Package Contents | M67-112 metal splice tray base with 12-inch cover, splice holder, adhesive, label, instructions |
| Units per Delivery | 1/1 |
Craft-friendly design
vailable for "end" or "through" splicing application
Available for many splicing methods
No stress placed on completed splices within tray
-F on closure part number requires 0.4 in tray (Fat)
0.4 in trays allow single-fiber or mass splices