DWXDBHMAB1C31404N2
EDGE™ HD Dense Wavelength Division Multiplexing (DWDM) Module 6ch with LC APC for Com, AUX, No Test and Monitoring ports, and MDC APC output ports for CH: Dual 14-19
General Specifications
| Product Number | DWXDBHMAB1C31404N2 |
| Brand | EDGE™ |
| Fiber Category | Bend-improved SM (OS2) |
| Access Type | Front access |
| Multiplexing type | DWDM |
| Mounting Type | Rack-mount |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -5 °C to 65 °C (23 °F to 149 °F ) |
| Temperature Range, Storage | -45 °C to 85 °C (-49 °F to 185 °F ) |
| Relative Humidity, Operation | 5% to 95% (non-condensing) |
Design
| Housing Material | Plastic |
| Housing Type | WDM solutions |
Design - Adapter
| Housing Color | Black / Green |
| Adapter Type | MDC APC / LC APC |
Optical Specification - Hardware
| Number of Mux/Demux Channels | 12 |
| Channel Spacing | 100 GHz |
| Channel Range | 50 to 61 |
| Return Loss, min. | 45 dB |
| Port Directivity, min. | 55 dB |
| Polarization Dependent Loss, max. | 0.2 dB |
| Wavelengths | 1260-1620 nm (except 1370-1400 nm) |
| Adjacent Channel Isolation, min. | 30 dB |
| Non-Adjacent Channel Isolation, min. (within 1520-1660 nm) | 45 dB |
| Insertion Loss Uniformity, Max. (COM Port <> DWDM port | 1.5 dB |
| Fiber Tensile Load | 5 N (1.12 lbf) |
| PassBand @0.5dBc | λITU ±0.135 |
| Ripple within Passband for All Ports, max | 0.5 dB |
| ITU Passband Insertion Loss, max. | 3.5 dB |
| Polarization Dispersion Mode, max. | 0.25 ps |
| Aux Port Directivity | 45 dB |
| COM Aux Port Isolation | 12 dB |
| Aux Port 1528.66 ~ 1566.42 nm except passband ITU WLs | 3 dB |
| Test Port IL: COM(enter/exit)‐>TP(F+R)/TP(F+R+O)@1528.64‐1566.44 nm | 19 dB (min) |
| Test Port IL: TP(F+R)‐>COM@1528.64-1566.44 nm | 23 dB (max) |
| Test Port IL: COM(enter/exit)‐>TP(F+R)/TP(F+R+O)@1260-1360, 1420-1598 nm | 29 dB (max) |
| Test Port IL: TP(F+R)‐>COM@1260-1360, 1420-1598 nm | 19 dB (min) |
| Test Port IL: TP(F+R+O)‐>COM@1260-1360, 1420-1598 nm | 20 dB (min) |
| Test Port IL: TP(F+R+O)‐>COM@1528.64-1566.44 nm | 60 dB (min) |
| Test Port IL: COM‐>TP(F+R+O)@1611±7.5 nm | 2.6 dB (max) |
| Thermal Stability, max. (all ports) | 0.01 dB/℃ |
Connector Specs
| Polish | APC |
Dimensions
| Height | 12.6 mm (0.5 in) |
| Width | 92 mm (3.62 in) |
| Depth | 250 mm (9.84 in) |
| Weight | 25 kg |
Ordering Information
| Packaging Method | Box |
| Units per Delivery | 1/1 |
Four modules for all applications
Less pre-planning required
Reduces "working" stock for unforeseen events
Maximizes utilization efficiency
Consistent ITU channel numbering
Uniform modularity enables in-place upgrades
Enhanced jumper management
Puts channels nearer to where needed to reduce unruly cabling from developing
Color-coded MDC adapters
Easily identify module type
1RU per Switch
Supports fully loading switches with 1 to 24 node