EDGE-01U-DWDM
EDGE™ HD Dense Wavelength Division Multiplexing (DWDM) Module 1 rack unit housing, holds up to 12 EDGE modules
General Specifications
| Product Number | EDGE-01U-DWDM |
| Brand | EDGE |
| Product Type | Module |
| Access Type | Front access |
| Mounting Type | Rack-mount |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -5 °C to 65 °C (23 °F to 149 °F ) |
| Temperature Range, Storage | -45 °C to 85 °C (-49 °F to 185 °F ) |
| Relative Humidity, Operation | 5% to 95% (non-condensing) |
Design
| Housing Material | Plastic |
Design - Adapter
| Housing Color | Silver |
| Housing Material | Plastic |
Dimensions
| Height | 44 mm (1.73 in) |
| Width | 432 mm (17.01 in) |
| Depth | 561 mm (22.09 in) |
| Weight | 64 kg |
Ordering Information
| Packaging Method | Cardboard box |
| Shipping Weight | 8.2 kg |
| Units per Delivery | 1/1 |
Four modules for all applications
Less pre-planning required
Reduces "working" stock for unforeseen events
Maximizes utilization efficiency
Consistent ITU channel numbering
Uniform modularity enables in-place upgrades
Enhanced jumper management
Puts channels nearer to where needed to reduce unruly cabling from developing
Color-coded MDC adapters
Easily identify module type
1RU per Switch
Supports fully loading switches with 1 to 24 node