text.skipToContent text.skipToNavigation

EDGE™ HD Dense Wavelength Division Multiplexing (DWDM) Module

EDGE HD-DWDM modules incorporate LC APC connections on single fiber ports and MDC APC connections on two-fiber output channel pairs. 6i, 12i and 24i modules are used for the initial channels deployed, while 12u and 24u modules are optimized to expand (or upgrade) the number of channels to 36 or 48 via a single LCA to LCA jumper. 6i, 12i and 24i modules incorporate an Aux port which combines the passbands normally associated with separate express and upgrade ports into one, as well as, additional ports that provide two combined Tx/Rx test points, with one supporting a specialized, highly isolated 1611 nm OTDR channel for active monitoring.


Produtos

Número do produto Nome do produto
DWXDB3MAB1C15004C2 EDGE™ HD Dense Wavelength Division Multiplexing (DWDM) Module, 6ch with LC APC for Com, AUX, Test and Monitoring ports with OTDR, and MDC APC output ports for CH: Dual 50-55
DWXDB3MAB1C25004C2 EDGE™ HD Dense Wavelength Division Multiplexing (DWDM) Module, 6ch with LC APC for Com, AUX, Test and Monitoring ports with OTDR, and MDC APC output ports for CH: 50-55, 56-61
DWXDB3MAB1C65604C2 EDGE™ HD Dense Wavelength Division Multiplexing (DWDM) Module, 6ch with LC APC for Com, AUX, Test and Monitoring ports with OTDR, and MDC APC output ports for CH: Dual 56-61
DWXDBHMAB1C31404C2 EDGE™ HD Dense Wavelength Division Multiplexing (DWDM) Module, 6ch with LC APC for Com, AUX, Test and Monitoring ports with OTDR, and MDC APC output ports for CH: Dual 14-19
DWXDBHMAB1C31404N2 EDGE™ HD Dense Wavelength Division Multiplexing (DWDM) Module, 6ch with LC APC for Com, AUX, No Test and Monitoring ports, and MDC APC output ports for CH: Dual 14-19
DWXDBHMAB1C41404C2 EDGE™ HD Dense Wavelength Division Multiplexing (DWDM) Module, 6ch with LC APC for Com, AUX, Test and Monitoring ports with OTDR, and MDC APC output ports for CH: 14-19, 20-25
DWXDBHMAB1C52004C2 EDGE™ HD Dense Wavelength Division Multiplexing (DWDM) Module, 6ch with LC APC for Com, AUX, Test and Monitoring ports with OTDR, and MDC APC output ports for CH: Dual 20-25
DWXMA1B122600ZZENN EDGE™ HD Dense Wavelength Division Multiplexing (DWDM) Module, 12u with LC APC for Com and Exp port, and MDC APC outputs for CH: 26-37
DWXMA1B125000ZZBBO EDGE™ HD Dense Wavelength Division Multiplexing (DWDM) Module, 12i with LC APC for Com, AUX, Test/Monitoring ports, and MDC APC output ports for CH: 50-61
DWXMA1B223801ZZENN EDGE™ HD Dense Wavelength Division Multiplexing (DWDM) Module, 12u with LC APC for Com and Exp port, and (Orange) MDC APC outputs for CH: 38-49
DWXMA1B241400ZZENN EDGE™ HD Dense Wavelength Division Multiplexing (DWDM) Module, 24u with LC APC for Com and Exp port, and MDC APC outputs for CH: 14-37
DWXMA1B243800ZZBBO EDGE™ HD Dense Wavelength Division Multiplexing (DWDM) Module, 24i with LC APC for Com, AUX, Test and Monitoring ports, and MDC APC output ports for CH: 38-61
EDGE-01U-DWDM EDGE™ HD Dense Wavelength Division Multiplexing (DWDM) Module, 1 rack unit housing, holds up to 12 EDGE modules