07-058064-002
Evolv® Reflector with Pushlok® Technology 1 Fiber Stubbed Pushlok® Connector
Spécifications générales
| Référence du produit | 07-058064-002 |
| Product Type | Accessories |
| Environment | Outdoor |
| Application | FTTx |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Housing Material | Plastic |
| Color | Black |
Ordering Information
| Packaging Method | Box |
| Units per Delivery | 1/1 |
Stubbed connector containing an optical filter which provides a highly reflective signature at 1,650 nm
Compatible with intelligent OTDR systems
Standalone pluggable device
Fits into any Evolv terminal port to enable remote monitoring of the terminal in many applications
Reflector can be easily removed from the port
Provides test equipment the information it needs for terminal identification