text.skipToContent text.skipToNavigation

Centrix™ XL Loaded Housings

Centrix™ XL housings provide industry-leading, ultra-high-density connectivity when combined with Centrix splice, patch, splitter, WDM, MTP®, and other configurations of pre-terminated cassettes. With the unique Centrix design, all cassettes are exchangeable – sliding into the housing to make real structured patch cable management possible, while providing unprecedented finger access without the need for tools or any other accessories. The various range of mounting brackets provide flexible installation options for 19- and 21-inch cabinet requirements. Centrix cabinets enable fast and easy installation of the housing through its quick-mount feature. Loaded housings enable faster network deployments through reduced installation time and reduced packaging. Easy cable deployment and quick installation features for the pre-connectorised housing in the Centrix cabinet ensure safe, on-demand enhancements of existing structures at maximum port density.

Number of Ports 576
Connector Type LC UPC
Height Unit 4U
Splice Protectors Type Heat-shrink
Color Code Standards Telcordia

Products

Product Number Product Name
CX4AZCA48-A9B Centrix XL Loaded Housing, 4RU, 576F Patch housing, 12-48F LC UPC Cassettes, Rear Entry