E804-UM05E6Q-36
EDGE8® Preloaded Housings EDGE8-04U with 36 Multimode Modules
Spécifications générales
| Référence du produit | E804-UM05E6Q-36 |
| Product type | Fibre Optic Hardware |
| Environment | Indoor |
| Fibre category | Multimode |
| Access type | Front and rear access slidable |
| Application | Data Centre, Enterprise Networks |
| Brand | EDGE8® |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Lockable | Yes |
| Number of modules | 72 |
| Cable entry type | Side brush entry |
| Number of panels | 72 |
| Housing colour | Silver |
| Colour | Silver |
| Panel or cassette type | EDGE8® |
| Panel or module type | EDGE8® |
| Fibre Capacity | 576 |
| Lock Position | Rear |
Dimensions
| Height | 177 mm |
| Width | 432 mm |
Ordering Information
| Package contents | EDGE8® Housing 4U; Quick Start Guide, #12-24 and #10-32 mounting screws, Cage Nut Mounting Kit, Velcro Strap, Fiber Optic Warning Label |