E81S-UM04E8G-09
EDGE8™ Preloaded Housing EDGE8-01U-SP with 9 Single-mode Modules
General Specifications
| Product Number | E81S-UM04E8G-09 |
| Product type | Fibre Optic Hardware |
| Environment | Indoor |
| Fibre category | Single-mode (OS2) |
| Access type | Front and rear access slidable |
| Application | Data Centre, Enterprise Networks |
| Brand | EDGE8® |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Lockable | Yes |
| Number of modules | 18 |
| Cable entry type | Side brush entry |
| Number of panels | 18 |
| Housing colour | Silver |
| Colour | Silver |
| Panel or cassette type | EDGE8® |
| Panel or module type | EDGE8® |
| Fibre Capacity | 144 |
| Lock Position | Rear |
Dimensions
| Height | 44 mm |
| Width | 432 mm |
Ordering Information
| Package contents | EDGE8® Housing 1U SP; Quick Start Guide, #12-24 and #10-32 mounting screws, Cage Nut Mounting Kit, Velcro Strap, Fiber Optic Warning Label |