text.skipToContent text.skipToNavigation

2178 Accessoire de fermeture d’épissure

Architectures for 5G, FTTH, FTTx, Fiber Deep, and Data Centers networks are being built with fiber counts greater than the traditional 864 ribbon cables forcing the need for greater capacity closures and splice trays.  Fiber trays that can support high fiber counts are critical in supporting the expanding need for greater fiber count cables.

Designed to fit in the 2178 closure family with ribbon cables in mind, the 2543-D splice trays offer a deeper tray which allows ease of routing for ribbon cables with increased splice capacity per tray/per closures.  The 2543-D trays come in counts of 48, 96, 288 and 576 with single and mass fusion options available.

When should the trays be used?

  1. When using Corning’s 2178 S, SL, LS, L, XSB and XL splice closures.
  2. When using Ribbon cable needing better routing in the splice tray.

Where should the trays be used?

  1. 5G Deployments
  2. FTTH Architectures
  3. FTTx Architectures
  4. Data Center Deployment
Environnement Indoor/Outdoor
Das könnte Sie auch interessieren

Produkte

Produktnummer Produktname
80610281380 2178 Accessoire de fermeture d’épissure
80610860779 2178 Accessoire de fermeture d’épissure
80610933212 2178 Accessoire de fermeture d’épissure
80611012859 2178 Accessoire de fermeture d’épissure
80611314594 2178 Accessoire de fermeture d’épissure
80611327117 2178 Accessoire de fermeture d’épissure
80611486574 2178 Accessoire de fermeture d’épissure
80611486582 2178 Accessoire de fermeture d’épissure
80611486798 2178 Accessoire de fermeture d’épissure
80611486814 2178 Accessoire de fermeture d’épissure
80611486855 2178 Accessoire de fermeture d’épissure