text.skipToContent text.skipToNavigation

CE Series Indoor Cabinets

The OptiTect® MTP®-enabled Indoor CE Cabinet provides optical splitting and fiber management for up to 288 fibers. Feeder fibers, distribution fibers, splitter modules and unused splitter output storage are all contained within a rugged wall-, rack-, or strut-mountable enclosure. Splice and plug-and-play capabilities ensure a quick, easy and reliable installation in the field. All splitter modules are compatible and interchangeable across all OptiTect Gen III cabinet families
Fiber Count 144

Produtos

Número do produto Nome do produto
JDWPS1000AA0007700 CE Series Indoor Cabinet, 144 F, 216 handle, SC APC, 12 F feeder, MTP distribution
JDWPS1016CF0007703 CE Series Indoor Cabinet, 144 F, 216 handle, SC APC, 12 F feeder, 16 m FREEDM® Ribbon Riser I/O feeder cable, MTP® distribution, Gen III bracket