text.skipToContent text.skipToNavigation

RXD-SKRT-KIT

EDGE™ Rapid Connect Enclosures  Extension Skirt Kit for RXD-OPE

Contact Distributor for Lead Time
General Specifications
Product Number RXD-SKRT-KIT
Product Type Housings
Access Type Front access
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Housing Material Metal
Housing Type EDGE™ HD
Color White
Dimensions
Height 458 mm (18.03 in)
Width 447 mm (17.6 in)
Depth 396 mm (15.59 in)
Weight 5.49 kg
Shipping Dimensions
Width 505 mm (19.88 in)
Ordering Information
Shipping Weight 8.16 kg
Shipping Height 552.5 mm (21.75 in)
Shipping Width 549 mm (21.61 in)
Shipping Depth 533.4 mm (21 in)
Units per Delivery 1/1
MTP Based Interconnect Capacity of 3456 Fibers
Removable top and bottom cover plates and splice tray holder bracket provide enhanced accessibility
Easy access to the top of the enclosure with laced fabric cable entry area
Cable assembly installation with fast and simple cable retention clips. No cable entry kits required
Patch Trays are optimized for use with the Rapid Connect Assemblies
Simplified installation processes for enhanced time savings
Locking option for additional security