CCH-CP12-E4-P03SH
Closet Connector Housing (CCH) Panel, pigtailed, LC Connectors Duplex, 12 F, 50 µm multimode (OM4)
General Specifications
| Product Number | CCH-CP12-E4-P03SH |
| Fiber Category | 50 µm MM (OM3/OM4/OM4+) |
| Cable type stubbed | MIC® Cable subunit |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Number of Adapters per Panel | 6 |
| Fiber Count | 12 |
| Pigtail Length | 3 m (9.84 ft) |
Cable Design
| Fiber Count | 12 |
Design - Adapter
| Housing Color | Aqua |
| Housing Material | Composite |
| Adapter Style | Standard |
| Adapter Type | LC duplex |
| Insert | Ceramic |
Connector Specs
| Housing Color | Aqua |
Specifications - Connector A
| Housing Color | Aqua |
| Polish | UPC |
Ordering Information
| Package Contents | CCH Adapter Panel with 3 m pigtail; installation guide |
| Units per Delivery | 1/1 |
Universal design approach
One-size-fits-all LANscape® Solutions housings
Broadest range of fiber count and adapter types
Solutions for all needs
Colored icon labeling
Easy connector identification