Eclipse® Frame
Dimensions (H x W x D)
Products
Product Number | Product Name | |
---|---|---|
ECL-B2U-19 | Eclipse® Frame Bottom Jumper Trough, 2U 19 | |
ECL-B2U-23 | Eclipse® Frame Bottom Jumper Trough, 2U 23 | |
ECL-BAY-7 | Eclipse® Frame, 7 ft with top and bottom shelves, 19 wide | |
ECL-BAY-7-Z4 | Eclipse® Frame, 7 ft with top and bottom shelves, 19 wide, Zone 4 Rated | |
ECL-EC-7 | Eclipse® Frame, 7 ft end cap for use with ECL-IBD-7-1 | |
ECL-IBD-7-1 | Eclipse® Frame Inter-bay storage unit, dual sided with mandrels | |
ECL-IBS-7-1 | Eclipse® Inter-bay Storage Unit, 7 ft, single-side mandrels with triangular caps | |
ECL-IBU-7-1 | Eclipse® Frame Inter-bay storage unit with 2U jumper trough and single sided mandrels | |
ECL-T2U-19 | Eclipse® Frame Top Jumper Trough, 2U 19 |