text.skipToContent text.skipToNavigation

Wall-Plate Outlet (WLL)

Corning wall-plate outlet (WLL) is a highly configurable outlet product, available in both single- and double-gang configurations. It is designed for use within fiber-to-the-desk (FTTD) applications but may also be used to connect telephones and other peripherals to a network.A variety of fiber and copper adapters may be loaded in the wall-plate outlet in any configuration. These adapters may be purchased individually or preloaded into the wall-plate outlet using the WLL configurable part numbering scheme.The wall-plate outlet is also available with angled faces that allow fiber connectors and jumpers to easily transition and exit down the wall.Single-gang wall-plate outlets are available with up to 6-port capacity (4-port angled) while double-gang versions offer 12-port capacity (8-port angled).Many of our fiber optic hardware products are highly configurable. If you don’t see what you are looking for here, please review the ordering matrix contained in the family spec sheet found on the right, or contact Customer Care at 1-800-743-2675.
Number of Ports
Wall-Plate Ports Orientation

Productos

Número del producto Nombre del producto
WLL-PL-AA Wall-Plate Outlet, Single gang, white, one-port
WLL-PL-AB Wall-Plate Outlet, Single gang, white, two-ports
WLL-PL-AM Wall-Plate Outlet (WLL), 1 port, empty, angled, white
WLLAD-5TS25TS2 Wall-Plate Outlet (WLL), preloaded, 4 ports, CAT 5e and ST® compatible adapters, straight, white
WLLAP-A9B3BEBG Wall-Plate Outlet (WLL), preloaded, 4 ports, LC adapters, angled, white