EDGE8-01U-FP
EDGE8® Housing, FX 1-rack unit, fixed tray design, holds up to 12 EDGE8 modules or panels
General Specifications
| Product Number | EDGE8-01U-FP |
| Product Type | Housings |
| Application | Data Center |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Number of Modules | 12 |
| Housing Type | EDGE8® Fixed |
| Number of Panels per Housing | 12 |
| Panel or Cassette Type | EDGE8 |
| Panel or Module Type | EDGE8 |
| Fiber Capacity | 96 |
Design - Adapter
| Housing Color | Silver |
Connector Specs
| Housing Color | Silver |
Dimensions
| Height | 44 mm (1.73 in) |
| Width | 432 mm (17.01 in) |
| Depth | 437 mm (17.2 in) |
Ordering Information
| Height Unit | 1 U |
| Trunk Capacity | 8 (size 1 or 2) |
| Package Contents | EDGE8™ Fixed 1U Housing, Installation Guide, #12-24 and #10-32 mounting screws, Cage Nut Mounting Kit, Vecro Strap |
| Shipping Weight | 4.4 kg |
| Shipping Height | 152 mm (5.98 in) |
| Shipping Width | 584 mm (22.99 in) |
| Shipping Depth | 470 mm (18.5 in) |
| Units per Delivery | 1/1 |
Universal wired components
Enable moves, adds and changes without polarity concerns; provide a simple migration path between 2-fibre and parallel optic applications