GE77816GPNDLW100F
EDGE8® Hybrid Trunk 16F, Bend-Improved single-mode (OS2), 100 ft
General Specifications
| Product Number | GE77816GPNDLW100F |
| Flame Rating | Plenum (OFNP) |
| Fiber Category | Bend-improved SM (OS2) |
| Cable Assembly Type | EDGE8® Trunk |
| Environment | Indoor |
| Cable Type | Indoor: ANSI/ICEA S-83-596 |
| Pulling grip | Yes |
| Connector Assembly Type | MTP to LC |
Standards
| Fiber Standards | ITU-T G.652.D and ITU-T G.657.A1 |
| Reaction to Fire | Cca, s1b, d1, a1 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | NFPA 262, National Electrical Code® (NEC®), OFNP, CSA FT-6 |
Environmental Conditions
| Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
| Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Design
| Fiber Count | 16 |
| Polarity | Universal hybrid |
| Fiber Type | Single-mode |
Mechanical Specifications
| Nominal Outer Diameter | 7 mm (0.28 in ) |
| Min. Bend Radius Installation | 105 mm (4.13 in) |
| Min. Bend Radius Operation | 35 mm (1.38 in) |
| Weight | 41.1 kg/km (27.62 lb/1000 ft) |
Optical Characteristics
| Fiber Code | Z |
| Performance Option Code | 01 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Bend-Improved Single-mode (OS2) |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Specifications - Connector A
| Insertion Loss, Max. | 0.35 dB |
| Boot Color | Black |
| Connector Type | MTP® (pinned) |
| Ferrule Material | Composite |
| Reflectance | < -65 dB |
Specifications - Connector B
| Insertion Loss, Max. | 0.25 dB |
| Boot Color | Blue |
| Connector Type | LC Uniboot |
| Ferrule Material | Ceramic |
| Reflectance | < -55 dB |
Pulling Grip - Connector A
| Pulling grip | Yes |
| Tensile Strength | 440 N (98.92 lbf) |
| Grip Outer Diameter | 38 mm (1.5 in) |
Dimensions
| Length | 100 ft -0 / +0.61m |
| Cable Weight | 41.1 kg/km (27.62 lb/1000 ft) |
Ordering Information
| Packaging Method | Plastic reel |
| Units per Delivery | 1/1 |
Furcation - Connector A
| Leg Length | 840 mm -0 / +76mm (33.07 in -0 / +2.99in) |
| Furcation Type | EDGE™ Size 1, 14.7 mm x 14.7 mm x 108.6 mm |
| Leg Color | Yellow |
| Leg Diameter | 2 mm (0.08 in) |
| Leg Count | 2 |
Furcation - Connector B
| Furcation Type | EDGE™ Size 2, 20 mm x 20 mm x 108.6 mm |
| Leg Color | Yellow |
| Leg Diameter | 2 mm (0.08 in) |
| Leg Count | 8 |
| Leg Length | 914 mm (35.98 in) |
Snap-in strain-relief clips
Provide easier cable management
Small outer diameter
Improves cable tray fill ratio and allows for imported airflow
Low-loss connectivity
Enables system design flexibility
Bend-improved fiber
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection