

GE77824GPNDLW100F
EDGE8® Hybrid Trunk 24F, Bend-Improved single-mode (OS2), 100 ft
General Specifications
Product Number | GE77824GPNDLW100F |
Flame Rating | Plenum (OFNP) |
Fiber Category | Bend-improved Single-Mode (OS2) |
Cable Assembly Type | EDGE8® Trunk |
Environment | Indoor |
Cable Type | Indoor: ANSI/ICEA S-83-596 |
Pulling grip | Yes |
Connector Assembly Type | MTP to LC |
Standards
Fiber Standards | ITU-T G.652.D and ITU-T G.657.A1 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | NFPA 262, National Electrical Code® (NEC®), OFNP, CSA FT-6 |
Environmental Conditions
Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Design
Fiber Count | 24 |
Polarity | Universal hybrid |
Fiber Type | Single-mode |
Mechanical Specifications
Nominal Outer Diameter | 7 mm (0.28 in ) |
Min. Bend Radius Installation | 105 mm (4.13 in) |
Min. Bend Radius Operation | 35 mm (1.38 in) |
Weight | 42.1 kg/km (28.29 lb/1000 ft) |
Optical Characteristics
Fiber Code | Z |
Performance Option Code | 01 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Bend-Improved Single-mode (OS2) |
Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Specifications - Connector A
Insertion Loss, Max. | 0.35 dB |
Boot Color | Black |
Connector Type | MTP® (pinned) |
Ferrule Material | Composite |
Reflectance | < -65 dB |
Specifications - Connector B
Insertion Loss, Max. | 0.25 dB |
Boot Color | Blue |
Connector Type | LC Uniboot |
Ferrule Material | Ceramic |
Pulling Grip - Connector A
Pulling grip | Yes |
Tensile Strength | 440 N (98.92 lbf) |
Grip Outer Diameter | 38 mm (1.5 in) |
Dimensions
Length | 100 ft |
Cable Weight | 42.1 kg/km (28.29 lb/1000 ft) |
Ordering Information
Packaging Method | Plastic reel |
Units per Delivery | 1/1 |
Furcation - Connector A
Leg Length | 840 mm -0 / +76mm (33.07 in -0 / +2.99in) |
Furcation Type | EDGE™ Size 1, 14.7 mm x 14.7 mm x 108.6 mm |
Leg Color | Yellow |
Leg Diameter | 2 mm (0.08 in) |
Leg Count | 3 |
Furcation - Connector B
Furcation Type | EDGE™ Size 2, 20 mm x 20 mm x 108.6 mm |
Leg Color | Yellow |
Leg Diameter | 2 mm (0.08 in) |
Leg Count | 12 |
Leg Length | 914 mm (35.98 in) |
Snap-in strain-relief clips
Provide easier cable management
Small outer diameter
Improves the cable tray fill ratio and allows for improved airflow
Low-loss connectivity
Enables system design flexibility
Bend-improved fiber
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection