HE7E808GPH-KB010F
EDGE8® Tap Harness Bend-improved Single-mode (OS2), 8F MTP PRO (pinned) to 8F MTP PRO (non-pinned), 8F, with 24 inch leg lengths, TIA-568 Type-B polarity, 10 ft
General Specifications
| Product Number | HE7E808GPH-KB010F |
| Flame Rating | Plenum (OFNP) |
| Fiber Category | Bend-improved SM (OS2) |
| Cable Assembly Type | EDGE8® Harness |
| Cable Type | Interconnect |
| Connector Assembly Type | MTP to MTP |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Design
| Fiber Count | 8 |
| Outer Jacket Material | Plenum |
| Polarity | Type-B with Universal LCs |
Mechanical Specifications
| Nominal Outer Diameter | 2 mm (0.08 in ) |
| Max. Tensile Strength for Installation | 220 N (49.46 lbf) |
| Min. Bend Radius Installation | 30 mm (1.18 in) |
| Min. Bend Radius Operation | 10 mm (0.39 in) |
Specifications - Connector A
| Insertion Loss, Max. | 0.25 dB |
| Boot Color | Black |
| Connector Type | MTP® PRO (pinned) |
| Ferrule Material | Composite |
| Boot Type | Simplex |
| Reflectance | < -20 dB |
Specifications - Connector B
| Insertion Loss, Max. | 0.25 dB |
| Connector Type | MTP® PRO (non-pinned) |
| Ferrule Material | Composite |
| Reflectance | < -20 dB |
Dimensions
| Length | 10 ft |
| Cable Weight | 4.6 kg/km (3.09 lb/1000 ft) |
Ordering Information
| Units per Delivery | 1/1 |
Cable Material
| Fiber Count | 8 |
| Fiber Type | OS2 Bend-improved SM |
| Outer Diameter | Standard |
| Flame Rating | Plenum |
| Armor | Non-armored |
| Length | 10 |
| Unit of Measure | Feet |
| Cable Type | Interconnect |
| Fiber Mode | Single-Mode |
CONNECTOR_A_1 Material
| Connector | MTP® 8F Pinned |
| Connector Keying | Non-Keyed |
| Connector Loss | Standard Loss |
| Connector Pinning | Pinned |
CONNECTOR_B Material
| Connector | MTP® 8F Non-pinned |
| Connector Keying | Non-Keyed |
| Connector Pinning | Non-Pinned |
| Connector Loss | Standard Loss |
Furcation A Material
| Leg Length | None |
| Leg Length | 600 mm -0 / +76.2mm (23.62 in -0 / +3in) |
| Furcation Type | EDGE™ Harness Plug |
| Leg Color | Yellow |
| Leg Diameter | 2 mm (0.08 in) |
Furcation B Material
| Leg Length | 24 in |