95-050-90
UniCam® Connectors LC, 50 µm Multimode (OM2), Black
通用规范
| 产品编码 | 95-050-90 |
| Product Type | Field-Installable Connectors |
| Product Category | Core Product / FastShip |
| Fiber Category | 50 µm MM (OM2) |
| Corning Logo | Yes |
| Keyed (security) | No |
| Technology | No-Epoxy/No-Polish |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C - 75 °C (-40 °F - 167 °F ) |
Design - Connector
| Connector Type | LC |
| Housing Color | Black |
| Boot Color | Black |
| Ferrule Material | Ceramic |
| Pinned | No |
Mechanical Specifications - Connector
| Nominal Fiber Outer Diameter | 125 µm |
| Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
Optical Specifications - Connector
| Polish | UPC |
| Insertion Loss, Max. | 0.75 dB |
| Reflectance | ≤ -26 dB |
Ordering Information
| Package Contents | Connector, Shroud, Crimp Band, 900 µm Boot, 3 mm Boot |
| Packaging Method | Individual Pack |
| Units per Delivery | 1/1 |